Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU5.283.12ZD Image
To be discontinued

MGU5.283.12ZD

Green premium brand logo
Schneider Electric MGU5.283.12ZD Image
To be discontinued
MGU5.283.12ZD
Green premium brand logo

Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Key card switch
    device application
    Control
    device presentation
    Mechanism with zamak fixing frame
    cover plate colour tint
    Graphite
    Complementary
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50 Hz
    rated current
    10 A
    load type
    230 V AC incandescent lamp - 1470 W
    230 V AC halogen lamp - 1470 W
    230 V AC fan - 1470 W
    230 V AC convector - 1470 W
    Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
    Low voltage halogen lamp with electronic transformer - 1470 VA
    Fluorescent tube ferromagnetic ballast - 1470 VA
    Compact fluorescent lamp - 1470 W
    LED lamp - 1470 W
    Contactor
    condition of use
    Control through appropriate relay
    actuator
    Card 54 x 86 x 0.85 mm (maximum)
    number of modules
    2 modules
    fuse type
    Electronic
    maximum number of switchings
    50000 operations
    pilot light
    locator lamp
    marking
    Vertical insertion pictogram
    connections - terminals
    Soldered connectors
    clamping connection capacity
    <= 1 x 2.5 mm² for flexible cable(s)
    <= 1 x 2.5 mm² for rigid cable(s)
    fixing mode
    Screws
    Screw
    material
    ASA + PC: mechanism cover
    Zamak: fixing frame
    embedding depth
    14 mm
    depth
    Unica Top cover frame: 35 mm
    Unica Class cover frame: 35 mm
    width
    70.9 mm
    height
    70.9 mm
    net weight
    0.0645 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    5…30 °C
    ambient air temperature for storage
    -20…60 °C
    environmental characteristic
    Liquid soap
    Acetone
    Ammonia
    Window-cleaning fluid
    Bleach
    UV resistant
    Oil
    Alcohol
    Petrol
    environmental health and issues
    Halogen free
    product certifications
    FR ME63 B02736
    standards
    EN 61058-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.283.12ZD : Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    Description
    Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.283.12ZD : Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    Description
    Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.283.12ZD : Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    Description
    Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /