Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU5.421.12ZD Image

MGU5.421.12ZD

Schneider Electric MGU5.421.12ZD Image
MGU5.421.12ZD

Unica Top/Class - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - graph.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    RJ45 connector
    device application
    Communication
    device presentation
    Mechanism with fixing frame and central plate
    colour tint
    Graphite
    data socket type
    RJ45 4 contact(s) Cat.5e < 155 MHz
    provided equipment
    Label holder
    Protective flap
    Complementary
    communication network type
    1000BASE-T
    communication port protocol
    ATM 155 Mbps
    number of modules
    2 modules
    socket number
    1
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/UTP
    organization of wire
    Unshielded twisted pair
    connections - terminals
    Click
    marking
    Colour coding
    device mounting
    Flush
    fixing mode
    Screws
    By screw: shield
    installation direction
    Straight
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    Zamak: fixing frame
    depth
    36 mm
    width
    70.9 mm
    height
    70.9 mm
    embedding depth
    25 mm
    net weight
    0.051 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Oil
    UV resistant
    Alcohol
    Liquid soap
    Bleach
    Acetone
    Ammonia
    Window-cleaning fluid
    Petrol
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Packing Units
    Package 1 Weight
    50.000 g
    Package 1 Height
    33.000 mm
    Package 1 width
    75.000 mm
    Package 1 Length
    75.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.421.12ZD : MGU5.421.12ZD_ROHS_DECLARATION
    Description
    MGU5.421.12ZD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    MGU5.421.12ZD_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.