Welcome to the Schneider Electric corporate Website

Select your location

View all Unica
Schneider Electric MGU5.430.12ZD Image

MGU5.430.12ZD

Schneider Electric MGU5.430.12ZD Image
MGU5.430.12ZD

Unica - HDMI data connector type A - blind cover - 2 modules - graphite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    Data socket
    connector type
    HDMI
    electrical circuit type
    Video
    Audio
    device presentation
    Mechanism with zamak fixing frame
    colour tint
    Graphite
    type of packing
    Group
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    material
    Thermoplastic ABS-UV stabilised: centre plate
    Zamak: fixing frame
    height
    71 mm
    width
    71 mm
    depth
    41.7 mm
    embedding depth
    25.7 mm
    net weight
    0.06 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…40 °C
    standards
    EN 50049
    EN 50157
    IP degree of protection
    IP21
    IK degree of protection
    IK04
    environmental characteristic
    Liquid soap
    Window-cleaning fluid
    Ammonia
    Bleach
    Alcohol
    UV resistant
    Oil
    Acetone
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Size pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 372.3 KB
    Date 3/28/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.430.12ZD : MGU5.430.12ZD_ROHS_DECLARATION
    Description
    MGU5.430.12ZD_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    MGU5.430.12ZD_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /