Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU50.2626.12Z Image
Discontinued

MGU50.2626.12Z

Schneider Electric MGU50.2626.12Z Image
Discontinued
MGU50.2626.12Z

Unica Top/Class - 2 RJ45 socket (S-One) - 2x1 m - Cat.6, FTP - graph.

Show more characteristics
MGU50.2626.12Z has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    RJ45 connector
    device presentation
    Mechanism with fixing frame
    colour tint
    Graphite
    data socket type
    RJ45 8 contact(s) Cat.6 < 250 MHz
    provided equipment
    Protective flap
    Label holder
    Complementary
    communication network type
    1000BASE-TX
    communication port protocol
    ATM 1200 Mbps
    number of modules
    2 x 1 modules
    socket number
    2
    type of footprint
    Infraplus
    connector type
    S-One
    cable shielding type
    U/FTP
    organization of wire
    Shielded twisted pair
    connections - terminals
    Click
    fixing mode
    Long claws
    installation direction
    Straight
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    Zamak: fixing frame
    depth
    36 mm
    width
    70.9 mm
    height
    70.9 mm
    embedding depth
    25 mm
    net weight
    0.098 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…30 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    UV resistant
    Liquid soap
    Alcohol
    Oil
    Petrol
    Window-cleaning fluid
    Ammonia
    Acetone
    Bleach
    environmental health and issues
    Halogen free
    standards
    ISO 8877
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /