Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU50.263.18NZ Image

MGU50.263.18NZ

Green premium brand logo
Schneider Electric MGU50.263.18NZ Image
MGU50.263.18NZ
Green premium brand logo

Unica - rocker switch - 2-way - 16 AX 250 VAC - 2 m - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Switch
    device presentation
    Mechanism with zamak fixing frame + long claws
    switch function
    1-pole 2-way
    device application
    Control
    colour tint
    White
    Complementary
    rated current
    16 AX at 250 V AC 50/60 Hz
    electrical durability
    5000 cycles
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    pilot light
    LED, colour: blue, current consumption: 0.15 mA, temperature rise: 15 °C
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² rigid cable
    0…4 mm² flexible cable
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    Zamak: fixing frame
    fixing mode
    Long claws
    width
    70.9 mm
    height
    70.9 mm
    depth
    33 mm
    embedding depth
    21 mm
    net weight
    0.0657 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    EN 60669-1
    LV directive
    EMC directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Oil
    Acetone
    Alcohol
    UV resistant
    Ammonia
    Petrol
    Bleach
    Liquid soap
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 364.8 KB
    Date 11/29/19
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.263.18NZ : MGU50.263.18NZ_ROHS_CHINA_DECLARATION
    Description
    MGU50.263.18NZ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    MGU50.263.18NZ_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.263.18NZ : MGU50.263.18NZ_ROHS_DECLARATION
    Description
    MGU50.263.18NZ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    MGU50.263.18NZ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.263.18NZ : MGU50.263.18NZ_REACH_DECLARATION
    Description
    MGU50.263.18NZ_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    MGU50.263.18NZ_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.