Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU6.016V.854 Image
Discontinued

MGU6.016V.854

Schneider Electric MGU6.016V.854 Image
Discontinued
MGU6.016V.854

Unica Plus - cover frame - 3 gangs - glacier blue/white

Show more characteristics
MGU6.016V.854 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    3 gangs vertical
    fixing mode
    Clip-in
    cover frame colour tint
    Glacier blue
    decoration colour
    White
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    204 mm
    width
    80 mm
    depth
    14 mm
    distance between centers
    57 mm
    net weight
    0.041 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Bleach
    Liquid soap
    Oil
    UV resistant
    Alcohol
    Petrol
    Window-cleaning fluid
    Acetone
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.