Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU6.106.873 Image

MGU6.106.873

Green premium brand logo
Schneider Electric MGU6.106.873 Image
MGU6.106.873
Green premium brand logo

Unica - cover frame - 6 modules - manganese blue/white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of modules
    6 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Manganese blue
    decoration colour
    White
    Complementary
    material
    ASA + PC: decorative frame
    ASA + PC: intermediate part
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    12 mm
    width
    200 mm
    depth
    84 mm
    net weight
    0.036 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Oil
    Bleach
    Liquid soap
    Petrol
    Ammonia
    Acetone
    Alcohol
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • German1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU6.106.873 : Unica - cover frame - 6 modules - manganese blue/white
    Description
    Unica - cover frame - 6 modules - manganese blue/white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica - cover frame - 6 modules - manganese blue/white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU6.106.873 : Unica - cover frame - 6 modules - manganese blue/white
    Description
    Unica - cover frame - 6 modules - manganese blue/white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica - cover frame - 6 modules - manganese blue/white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU6.106.873 : Unica - cover frame - 6 modules - manganese blue/white
    Description
    Unica - cover frame - 6 modules - manganese blue/white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    Unica - cover frame - 6 modules - manganese blue/white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.