Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica
Schneider Electric MGU6.506.18 Image
Discontinued

MGU6.506.18

Schneider Electric MGU6.506.18 Image
Discontinued
MGU6.506.18

Unica Plus - supplementary frame - 6 m - 3 gangs - clip-in - white

Show more characteristics
MGU6.506.18  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Supplementary frame
    aesthetic name
    Unica Plus
    number of modules
    6 modules
    number of gangs
    3 gangs
    fixing mode
    Clip-in
    cover frame colour tint
    White
    Complementary
    material
    ASA + PC
    standards
    EN 60669-1
    depth
    13.5 mm
    width
    227 mm
    height
    90 mm
    distance between centers
    71 mm
    net weight
    0.0235 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Alcohol
    Bleach
    Liquid soap
    Acetone
    Ammonia
    Oil
    Petrol
    UV resistant
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /