Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU66.104.094 Image

MGU66.104.094

Green premium brand logo
Schneider Electric MGU66.104.094 Image
MGU66.104.094
Green premium brand logo

Unica Top - cover frame - 4 modules - fluorescent green/aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Top
    number of modules
    4 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Fluorescent green
    decoration colour
    Aluminium
    Complementary
    material
    ASA + PC: intermediate part
    Zamak: cover frame
    standards
    EN 60669-1
    height
    138 mm
    width
    80 mm
    depth
    13.7 mm
    net weight
    0.074 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Ammonia
    Acetone
    Window-cleaning fluid
    Oil
    Liquid soap
    Bleach
    Petrol
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/14/16
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU66.104.094 : Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    Description
    Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU66.104.094 : Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    Description
    Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU66.104.094 : Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    Description
    Unica Top - cover frame - 4 modules - fluorescent green/aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Unica Top - cover frame - 4 modules - fluorescent green/aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /