Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU9.460.12 Image

MGU9.460.12

Green premium brand logo
Schneider Electric MGU9.460.12 Image
MGU9.460.12
Green premium brand logo

Unica Top/Class - RJ45 data connector cover for AMP and KROME - 2 m - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    product destination
    RJ45 connectors
    device presentation
    Mechanism
    socket number
    1
    provided equipment
    Label holder
    Protective flap
    colour tint
    Graphite
    Complementary
    range compatibility
    RJ45 connector
    product compatibility
    Universal data connector for AMP and KRONE
    number of modules
    2 modules
    material
    ABS (acrylonitrile butadiene-styrene): cover plate
    fixing mode
    Clip-in
    depth
    21 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.0055 kg
    standards
    UNE 20315
    UNE 60669
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK01
    environmental characteristic
    Oil
    Petrol
    Bleach
    Alcohol
    Window-cleaning fluid
    Liquid soap
    UV resistant
    Acetone
    Ammonia
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    12 g
    Package 1 Height
    0.8 cm
    Package 1 width
    0.6 cm
    Package 1 Length
    0.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    240 g
    Package 2 Height
    6 cm
    Package 2 width
    12 cm
    Package 2 Length
    17.5 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    80
    Package 3 Weight
    1.92 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU9.460.12 : MGU9.460.12_ROHS_CHINA_DECLARATION
    Description
    MGU9.460.12_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    MGU9.460.12_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU9.460.12 : MGU9.460.12_ROHS_DECLARATION
    Description
    MGU9.460.12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    MGU9.460.12_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.