Welcome to the Schneider Electric corporate Website

Select your location

View all   PIX Easy
Schneider Electric MSAPI0006 Image

MSAPI0006

Schneider Electric MSAPI0006 Image
MSAPI0006

PIX Easy with EasyPact Exe Circuit Breaker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PIX Easy
    product or component type
    Incomer outcomer cubicle
    Feeder unit
    Bus coupler
    Bus riser cubicle
    Bus metering
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    12 kV
    17.5 kV
    [Ud] Insulation voltage power frequency
    28 kV 50/60 Hz 1 min
    38 kV 50/60 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    75 kV peak
    95 kV peak
    bus rated current
    800 A
    1250 A
    2000 A
    2500 A
    peak current
    65 kA
    82 kA
    [Ir] Rated current
    800 A
    1250 A
    2000 A
    2500 A
    [Ik] Short time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    31.5 kA 1 s
    electrical connection
    Cable - 1 x 630...6 x 630 mm²single core per phase
    Cable - 1 x 300...3 x 300 mm²three core per phase
    product weight
    800 kg
    1200 kg
    height
    2600 mm
    2800 mm
    width
    600 mm
    800 mm
    depth
    1650 mm
    2150 mm
    standards
    IEC 62271-200
    type of installation
    Indoor installation
    Complementary
    technology type
    Air insulated switchgear
    Loss of service continuity category
    additional device type
    Relay Easergy P3
    Relay SEPAM
    Relay MiCOM
    Power meter PowerLogic PM200
    Power meter PowerLogic PM800
    Power meter Eon
    Thermal sensor TH110 optional cable
    Thermal sensor TH110 optional busbar
    environmental monitoring
    Yes CL110 (optional)
    arc fault detector option
    Yes - vamp (ordered separately)
    product destination
    Magelis HMI SMD without motor for remote withdrawability
    market segment
    Commercial
    Industrial buildings
    Energy
    Infrastructures
    Industry
    signalling function
    Voltage indication VPIS V2
    Environment
    IP degree of protection
    IP4X
    ambient air temperature for operation
    -5…40 °C
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.2 MB
    Date 8/8/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.1 MB
    Date 9/20/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 2/26/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 194.7 MB
    Date 8/22/19
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/22/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /