Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN2156-0319 Image
To be discontinued

MTN2156-0319

Green premium brand logo
Schneider Electric MTN2156-0319 Image
To be discontinued
MTN2156-0319
Green premium brand logo

USA socket-outlet insert, 20 A, polar white, glossy, System M

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Star
    M-Elegance
    M-Plan
    M-Arc
    M-Smart
    System M
    M-Plan glass
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    United States
    Complementary
    outlet poles configuration
    2P
    wiring device mounting
    Flush
    fixing mode
    By screws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    127/230 V
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    connections - terminals
    Screw terminal
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    prp.document.label.format pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2156-0319 : USA socket-outlet insert, 20 A, polar white, glossy, System M
    Description
    USA socket-outlet insert, 20 A, polar white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    USA socket-outlet insert, 20 A, polar white, glossy, System M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2156-0319 : USA socket-outlet insert, 20 A, polar white, glossy, System M
    Description
    USA socket-outlet insert, 20 A, polar white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    USA socket-outlet insert, 20 A, polar white, glossy, System M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /