Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN2414-0344 Image

MTN2414-0344

Green premium brand logo
Schneider Electric MTN2414-0344 Image
MTN2414-0344
Green premium brand logo

SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Smart
    M-Plan
    M-Plan glass
    M-Star
    M-Elegance
    M-Arc
    System M
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    With hinged lid
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    White glossy
    colour code
    RAL 1013
    connections - terminals
    Screw terminal
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP44
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French1
    • German1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 344.5 KB
    Date 8/7/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 411.4 KB
    Date 5/2/18
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 232.7 KB
    Date 7/7/17
    prp.document.label.format pdf
    Size 289.2 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 596.6 KB
    Date 11/7/16
    prp.document.label.format pdf
    Size 447.3 KB
    Date 11/12/10
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2414-0344 : SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2414-0344 : SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2414-0344 : SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    SCHUKO sock.-out. w. hng.lid, IP44, shut., screw term., white, glossy, System M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.