Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN296414 Image

MTN296414

Schneider Electric MTN296414 Image
MTN296414

Carrying frame w. cen.pl. for inserts in line w. DIN 41524, anthracite, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten System M
    aesthetic name
    M-Smart
    M-Star
    M-Arc
    M-Plan
    System M
    M-Plan glass
    M-Elegance
    product or component type
    Central plate
    product destination
    DIN 41524 insert
    device presentation
    Carrying frame with central plate
    socket additional information
    With ring support
    Complementary
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    colour tint
    Anthracite
    colour code
    RAL 7024
    material
    Polycarbonate matt
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    51 g
    Package 1 Height
    4 cm
    Package 1 width
    7.3 cm
    Package 1 Length
    7.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    610 g
    Package 2 Height
    7.7 cm
    Package 2 width
    16.2 cm
    Package 2 Length
    27 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    50
    Package 3 Weight
    3.46 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.2 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.