Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten Aquadesign
Schneider Electric MTN311200 Image
Discontinued

MTN311200

Schneider Electric MTN311200 Image
Discontinued
MTN311200

Rocker switch insert 10 A, one-way, 2-pole

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

MTN311200 is replaced by:
Product
Qty
MTN3112-0000
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    Merten inserts
    product or component type
    Switch
    device presentation
    Mechanism
    Complementary
    switch function
    2-pole 1-way
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    1
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.057 kg
    Package 1 Height
    0.380 dm
    Package 1 width
    0.730 dm
    Package 1 Length
    0.730 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • Norwegian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    prp.document.label.format pdf
    Size 78.4 KB
    Date 12/10/03
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 891.4 KB
    Date 6/22/09
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.