Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN313814 Image

MTN313814

Schneider Electric MTN313814 Image
MTN313814

Cen.pl. marked 1/0 f. key switch insert w. 2 positions, anthracite, System M

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Plan
    M-Elegance
    M-Smart
    M-Plan glass
    M-Star
    System M
    M-Arc
    product or component type
    Cover plate
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    product destination
    key
    material
    Polycarbonate matt
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    prp.document.label.format pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN313814 : MTN313814_ROHS_DECLARATION
    Description
    MTN313814_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    MTN313814_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN313814 : MTN313814_REACH_DECLARATION
    Description
    MTN313814_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    MTN313814_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /