Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN313860 Image

MTN313860

Schneider Electric MTN313860 Image
MTN313860

Cen.pl. marked 1/0 f. key switch insert w. 2 positions, aluminium, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Elegance
    M-Plan
    System M
    M-Star
    M-Smart
    M-Plan glass
    M-Arc
    product or component type
    Cover plate
    colour tint
    Aluminium
    Complementary
    product destination
    key
    material
    Polycarbonate matt
    surface treatment
    Varnished
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    23 g
    Package 1 Height
    3.2 cm
    Package 1 width
    7.4 cm
    Package 1 Length
    7.4 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    100
    Package 2 Weight
    2.71 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN313860 : MTN313860_ROHS_DECLARATION
    Description
    MTN313860_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/25/20
    Description
    MTN313860_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.