Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN319444 Image
Discontinued

MTN319444

Schneider Electric MTN319444 Image
Discontinued
MTN319444

Cen.pl. f. DIN cylinder key switch insrts f. roller shut.s, wht, glossy, Sys. M

Show more characteristics
MTN319444 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten System M
    aesthetic name
    M-Star
    M-Elegance
    M-Plan glass
    System M
    M-Smart
    M-Plan
    M-Arc
    product or component type
    Cover plate
    product destination
    Key
    colour tint
    White glossy
    colour code
    RAL 1013
    material
    Polycarbonate brilliant
    IP degree of protection
    IP20
    Complementary
    fixing mode
    By clamp
    marking
    Arrow
    surface treatment
    Antibacterial
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    0.020 kg
    Package 1 Height
    42.000 mm
    Package 1 width
    74.000 mm
    Package 1 Length
    74.000 mm