Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN3400-6035 Image

MTN3400-6035

Schneider Electric MTN3400-6035 Image
MTN3400-6035

Rocker 2-gang, lotus white, System Design

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    colour tint
    Lotus white glossy
    colour code
    RAL 9003
    Complementary
    range compatibility
    switch
    product destination
    double switch or button
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • German3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 396.5 KB
    Date 2/16/19
    Size pdf
    Size 464.1 KB
    Date 12/20/18
    Size pdf
    Size 466.3 KB
    Date 12/20/18
    Size pdf
    Size 4.4 MB
    Date 12/19/17
    Size pdf
    Size 4.4 MB
    Date 12/19/17
    Size pdf
    Size 4.4 MB
    Date 12/19/17
    Size pdf
    Size 4.4 MB
    Date 12/19/17
    Size pdf
    Size 3.6 MB
    Date 8/29/16
    Size pdf
    Size 2.5 MB
    Date 8/29/16
    Size pdf
    Size 2.4 MB
    Date 8/29/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Rocker 2-gang, lotus white, System Design
    Description
    Rocker 2-gang, lotus white, System Design
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Rocker 2-gang, lotus white, System Design
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Rocker 2-gang, lotus white, System Design
    Description
    Rocker 2-gang, lotus white, System Design
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Rocker 2-gang, lotus white, System Design
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Rocker 2-gang, lotus white, System Design
    Description
    Rocker 2-gang, lotus white, System Design
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Rocker 2-gang, lotus white, System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /