Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN3400-6050 Image

MTN3400-6050

Schneider Electric MTN3400-6050 Image
MTN3400-6050

Rocker 2-gang, nickel metallic, System Design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    colour tint
    Nickel metallic
    Complementary
    range compatibility
    switch
    product destination
    double switch or button
    material
    Metal metallic
    surface treatment
    Varnished
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • German3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 396.5 KB
    Date 2/16/19
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 466.3 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 3.6 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.4 MB
    Date 8/29/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3400-6050 : Rocker 2-gang, nickel metallic, System Design
    Description
    Rocker 2-gang, nickel metallic, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Rocker 2-gang, nickel metallic, System Design
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3400-6050 : Rocker 2-gang, nickel metallic, System Design
    Description
    Rocker 2-gang, nickel metallic, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Rocker 2-gang, nickel metallic, System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /