Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten Aquadesign
Schneider Electric MTN400114 Image

MTN400114

Green premium brand logo
Schneider Electric MTN400114 Image
MTN400114
Green premium brand logo

Aquadesign frame, 1-gang, anthracite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten Aquadesign
    aesthetic name
    Aquadesign
    product or component type
    Cover frame
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    number of gangs
    1 gang
    mounting mode
    Horizontal and vertical
    material
    Polycarbonate brilliant
    market segment
    Small commercial
    Residential
    Environment
    IP degree of protection
    IP44
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages22
    • English21
    • French9
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.7 KB
    Date 7/7/17
    prp.document.label.format pdf
    Size 289.2 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 290.7 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 651.1 KB
    Date 1/9/13
    prp.document.label.format pdf
    Size 651.1 KB
    Date 1/9/13
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 447.3 KB
    Date 11/12/10
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/10/10
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten Aquadesign - Water-tight technology and design (Version 3.0)
    Description
    Merten Aquadesign catalog
    prp.document.label.format pdf
    Size 11.4 MB
    Date 12/18/18
    Description
    Merten Aquadesign catalog
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN400114 : Aquadesign frame, 1-gang, anthracite
    Description
    Aquadesign frame, 1-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Aquadesign frame, 1-gang, anthracite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN400114 : Aquadesign frame, 1-gang, anthracite
    Description
    Aquadesign frame, 1-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Aquadesign frame, 1-gang, anthracite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 913.1 KB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN400114 : Aquadesign frame, 1-gang, anthracite
    Description
    Aquadesign frame, 1-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Aquadesign frame, 1-gang, anthracite
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    dshe_Aquadesign frame, 1-gang, anthracite (Version 1.0)
    Description
    Product datasheet
    prp.document.label.format pdf
    Size 80 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.