Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN4025-3500 Image
To be discontinued

MTN4025-3500

Schneider Electric MTN4025-3500 Image
To be discontinued
MTN4025-3500

System M, M-Creativ 2-gang frame w/o bridge, transparent, glossy

Show more characteristics
Commercial status
To be discontinued on 30 June 2022
End-of-service soon on 22 July 2022
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Creativ
    product or component type
    Cover frame
    colour tint
    Transparent glossy
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    Polycarbonate brilliant
    market segment
    Residential
    Small commercial
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    42 g
    Package 1 Height
    1.2 cm
    Package 1 width
    8.7 cm
    Package 1 Length
    15.9 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    2
    Package 2 Weight
    102 g
    Package 2 Height
    2.5 cm
    Package 2 width
    9.1 cm
    Package 2 Length
    16.2 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    96
    Package 3 Weight
    5.3 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • All Languages22
    • English22
    • Dutch3
    • Finnish2
    • French3
    • German14
    • Russian1
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 1.6 MB
    Date 5/28/19
    prp.document.label.format pdf
    Size 396.5 KB
    Date 2/16/19
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 466.3 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 3.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 426.7 KB
    Date 9/28/16
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/28/16
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.4 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 1.4 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2 MB
    Date 8/24/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 5/23/16
    prp.document.label.format pdf
    Size 211.7 KB
    Date 2/25/16
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/19/16
    prp.document.label.format pdf
    Size 1,010.6 KB
    Date 1/6/16
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4025-3500 : System M, M-Creativ 2-gang frame w/o bridge, transparent, glossy
    Description
    System M, M-Creativ 2-gang frame w/o bridge, transparent, glossy
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    System M, M-Creativ 2-gang frame w/o bridge, transparent, glossy
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.