Welcome to the Schneider Electric corporate Website

Select your location

View all Merten System M
Schneider Electric MTN465706 Image

MTN465706

Schneider Electric MTN465706 Image
MTN465706

RJ45 insert 8/8 Cat 6, white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Data socket
    device presentation
    Mechanism with fixing frame
    data socket type
    RJ45
    socket additional information
    Usable in design
    Suitable for two connectors
    colour tint
    White
    colour code
    RAL 1013
    market segment
    Small commercial
    Residential
    Complementary
    communication network category
    6
    cable entry
    Cable gland
    number of connectors
    1
    connections - terminals
    LSA
    marking
    Colour coding
    device mounting
    Flush
    fixing mode
    By screws and claws
    fixing device
    Screw
    Floor box/sub-floor
    Duct
    installation direction
    Inclined
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Description
    Product catalogue Merten System M
    Size pdf
    Size 64.6 MB
    Date 7/13/19
    Description
    Product catalogue Merten System M
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN465706 : RJ45 insert 8/8 Cat 6, white
    Description
    RJ45 insert 8/8 Cat 6, white
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    RJ45 insert 8/8 Cat 6, white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN465706 : RJ45 insert 8/8 Cat 6, white
    Description
    RJ45 insert 8/8 Cat 6, white
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    RJ45 insert 8/8 Cat 6, white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN465706 : RJ45 insert 8/8 Cat 6, white
    Description
    RJ45 insert 8/8 Cat 6, white
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    RJ45 insert 8/8 Cat 6, white
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    dshe_RJ45 insert 8/8 Cat 6, white (Version 1.0)
    Description
    Product datasheet
    Size pdf
    Size 86.6 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /