Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
Schneider Electric MTN524144 Image

MTN524144

Schneider Electric MTN524144 Image
MTN524144

Surface-mounted housing, 1-gang, white, M-Elegance

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten
    range of product
    Merten M-Elegance
    aesthetic name
    M-Elegance
    product or component type
    Surface-mounted housing
    number of gangs
    1 gang
    colour tint
    White
    colour code
    RAL 1013
    material
    Polycarbonate glossy
    Complementary
    mounting position
    Horizontal and vertical
    cable entry
    1 cable entry
    1 duct entry
    Environment
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    97 g
    Package 1 Height
    4.9 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    9.7 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    36
    Package 2 Weight
    3.9 kg
    Package 2 Height
    18.5 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN524144 : Surface-mounted housing, 1-gang, white, M-Elegance
    Description
    Surface-mounted housing, 1-gang, white, M-Elegance
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Surface-mounted housing, 1-gang, white, M-Elegance
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN524144 : Surface-mounted housing, 1-gang, white, M-Elegance
    Description
    Surface-mounted housing, 1-gang, white, M-Elegance
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Surface-mounted housing, 1-gang, white, M-Elegance
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.