Welcome to the Schneider Electric corporate Website

Select your location

View all   U.motion
Schneider Electric MTN6910-0034 Image
Discontinued

MTN6910-0034

Schneider Electric MTN6910-0034 Image
Discontinued
MTN6910-0034

U.motion Door station set, 2 units

Show more characteristics
MTN6910-0034 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    U.motion
    range compatibility
    KNX
    product or component type
    Video door station package
    product destination
    U.motion system
    IP touch panel
    calling button
    2 bell buttons
    light source
    LED white illuminated nameplate + bell button (white LED) RAL 1017
    width compatibility
    130 mm
    height compatibility
    361 mm
    depth compatibility
    52 mm
    Complementary
    device composition
    IP switching device
    Weatherproof built-in loudspeaker
    Video encoder
    Video camera module
    Door station
    mounting mode
    Flush-mounted
    fixing mode
    Concealed screws
    surface finish
    Stainless steel
    mechanical robustness
    Vandal-proof
    function available
    Mechanically adjustable colour camera
    Replaceable nameplate from the front
    connections - terminals
    Screw terminals
    detection angle
    150° horizontal
    90° vertical
    view angle horiz x vert
    60° vertical
    70° horizontal
    label dimensions
    64 x 16 mm
    mounting height
    1500…1650 mm
    width
    154 mm
    height
    385 mm
    depth
    2.5 mm
    Environment
    environmental characteristic
    Weatherproof
    ambient air temperature for operation
    -20…40 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages15
    • English11
    • Chinese5
    • Danish6
    • Dutch6
    • Finnish6
    • French6
    • German6
    • Greek6
    • Hungarian5
    • Italian6
    • Kazakh2
    • Norwegian6
    • Polish5
    • Portuguese5
    • Romanian5
    • Russian7
    • Spanish6
    • Swedish6
    • Turkish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/11/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 5/10/17
    prp.document.label.format pdf
    Size 431.5 KB
    Date 7/21/15
    prp.document.label.format pdf
    Size 3 MB
    Date 5/9/14
    prp.document.label.format pdf
    Size 927.6 KB
    Date 11/25/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 11.4 MB
    Date 5/19/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6910-0034 : U.motion Door station set, 2 units
    Description
    U.motion Door station set, 2 units
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    U.motion Door station set, 2 units
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format docx
    Size 24.1 KB
    Date 5/19/14
    System user guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/3/16
    prp.document.label.format pdf
    Size 4.7 MB
    Date 4/23/14
    prp.document.label.format pdf
    Size 5.3 MB
    Date 4/23/14
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/23/14
    prp.document.label.format pdf
    Size 4.8 MB
    Date 4/23/14
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 210.2 KB
    Date 6/21/15
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.