Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mureva Styl
Schneider Electric MUR35024 Image

MUR35024

Schneider Electric MUR35024 Image
MUR35024

Mureva Styl - 2-way control switch with LED surface mounting - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva Styl
    device presentation
    Complete product
    colour tint
    Grey (RAL 7016)
    Complementary
    device mounting
    Surface
    switch function
    2-way
    actuator
    Rocker
    rated current
    10 AX
    load type
    Load for energy saving lamps with ballast: 100 W
    [Ue] rated operational voltage
    250 V AC
    local signalling
    LED (blue)
    Led current consumption
    0.15 mA at 250 V
    condition of use
    Indoor/outdoor
    material
    SEBS
    ABS (acrylonitrile butadiene-styrene)
    Brass
    fixing mode
    By screws
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for stranded cable(s)
    1.5...2.5 mm² for flexible cable(s)
    wire stripping length
    13 mm
    cable entry
    Easy valve access diameter: 6…20 mm
    height
    76 mm
    width
    76 mm
    depth
    64 mm
    projecting depth
    64 mm
    Environment
    quality labels
    AENOR
    EAC
    CE
    NF
    IP degree of protection
    IP55
    IK degree of protection
    IK08
    flame retardance
    Self-extinguishing 650 °C conforming to IEC 60695-2-1
    standards
    EN 60669-1
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -25…55 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    121 g
    Package 1 Height
    6.5 cm
    Package 1 width
    7.6 cm
    Package 1 Length
    7.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    1.31 kg
    Package 2 Height
    17 cm
    Package 2 width
    9 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    S04
    Number of Units in Package 3
    60
    Package 3 Weight
    8.68 kg
    Package 3 Height
    30 cm
    Package 3 width
    40 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • French3
    • German1
    • Italian1
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.2 MB
    Date 1/12/17
    prp.document.label.format pdf
    Size 4.9 MB
    Date 1/12/17
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 1/12/17
    prp.document.label.format pdf
    Size 1 MB
    Date 1/12/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    prp.document.label.format pdf
    Size 393.6 KB
    Date 2/9/17
    prp.document.label.format pdf
    Size 246.9 KB
    Date 1/23/17
    prp.document.label.format pdf
    Size 258.2 KB
    Date 1/23/17
    prp.document.label.format pdf
    Size 290.1 KB
    Date 1/23/17
    prp.document.label.format pdf
    Size 260.6 KB
    Date 1/16/17
    prp.document.label.format pdf
    Size 264.2 KB
    Date 1/6/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MUR35024 : Mureva Styl - 2-way control switch with LED surface mounting - grey
    Description
    Mureva Styl - 2-way control switch with LED surface mounting - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Mureva Styl - 2-way control switch with LED surface mounting - grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 895.2 KB
    Date 1/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR35024 : Mureva Styl - 2-way control switch with LED surface mounting - grey
    Description
    Mureva Styl - 2-way control switch with LED surface mounting - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Mureva Styl - 2-way control switch with LED surface mounting - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR35024 : Mureva Styl - 2-way control switch with LED surface mounting - grey
    Description
    Mureva Styl - 2-way control switch with LED surface mounting - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Mureva Styl - 2-way control switch with LED surface mounting - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.