Welcome to the Schneider Electric corporate Website

Select your location

View all   Mureva Styl
Schneider Electric MUR39101 Image

MUR39101

Schneider Electric MUR39101 Image
MUR39101

Mureva Styl - fixing frame - 2 gangs - horizontal - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva Styl
    product or component type
    Fixing frame
    range compatibility
    Mureva Styl
    colour tint
    White (RAL 9003)
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    number of gangs
    2 gangs horizontal
    condition of use
    Indoor/outdoor
    material
    PC
    distance between centers
    71 mm
    length
    155 mm
    height
    23 mm
    width
    84 mm
    projecting depth
    19 mm
    Environment
    quality labels
    AENOR
    NF
    IP degree of protection
    IP55
    IK degree of protection
    IK08
    flame retardance
    Self-extinguishing 650 °C conforming to IEC 60695-2-1
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -25…55 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French4
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 5.2 MB
    Date 1/12/17
    prp.document.label.format pdf
    Size 4.9 MB
    Date 1/12/17
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 1/12/17
    prp.document.label.format pdf
    Size 1 MB
    Date 1/12/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 236.6 KB
    Date 1/23/17
    prp.document.label.format pdf
    Size 224.2 KB
    Date 1/23/17
    prp.document.label.format pdf
    Size 260.6 KB
    Date 1/16/17
    prp.document.label.format pdf
    Size 264.2 KB
    Date 1/6/17
    prp.document.label.format pdf
    Size 2 MB
    Date 12/21/16
    prp.document.label.format pdf
    Size 2 MB
    Date 12/21/16
    prp.document.label.format pdf
    Size 237.8 KB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR39101 : Mureva Styl - cover frame for socket outlet - 2 gangs - horizontal - white
    Description
    Mureva Styl - cover frame for socket outlet - 2 gangs - horizontal - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Mureva Styl - cover frame for socket outlet - 2 gangs - horizontal - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.