Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact MVS
Schneider Electric MVS12N3MW0D Image

MVS12N3MW0D

Schneider Electric MVS12N3MW0D Image
MVS12N3MW0D

EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product name
    MVS12NA
    device short name
    MVS12NA
    product or component type
    Switch disconnector
    device application
    Distribution
    poles description
    3P
    network type
    AC
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    AC-23A
    Complementary
    network frequency
    50/60 Hz
    control type
    Manually operated
    mounting mode
    Drawout
    mounting support
    Base plate
    Rail
    connection position
    Vertical
    Horizontal
    location of connection
    Rear
    [Ie] rated operational current
    AC-23A: 1250 A AC 50/60 Hz 690 V
    rated duty
    Continuous
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Icw] rated short-time withstand current
    50 kA during 1 s conforming to IEC 60947-3 at -5…70 °C
    25 kA during 3 s conforming to IEC 60947-3 at -5…70 °C
    [Icm] rated short-circuit making capacity
    105 kA AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    contact position indicator
    Yes
    mechanical durability
    20000 cycles with maintenance conforming to IEC 60947-3
    10000 cycles without maintenance conforming to IEC 60947-3
    electrical durability
    AC-23A: 6000000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 4000000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    connection pitch
    115 mm without spreader
    height
    439 mm
    width
    441 mm
    depth
    395 mm
    net weight
    70 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    CCS
    GOST
    IEC
    CCC
    IP degree of protection
    IP40
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -40…85 °C without control unit
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.9 MB
    Date 5/5/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.3 MB
    Date 6/29/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 379.7 KB
    Date 5/30/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/1/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MVS12N3MW0D : EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector
    Description
    EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 285.3 KB
    Date 4/23/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 223.6 KB
    Date 4/19/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MVS12N3MW0D : EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector
    Description
    EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    EP MVS 1250A 50kA 3P MDO W/O PROT drawout manual switch disconnector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 510.6 KB
    Date 3/28/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.