Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Habit 21
Schneider Electric MWD080424124 Image
Discontinued

MWD080424124

Green premium brand logo
Schneider Electric MWD080424124 Image
Discontinued
MWD080424124
Green premium brand logo

Marisio Habit-21 - blind cover frame - mercury

Show more characteristics
MWD080424124  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    aesthetic name
    Habit
    product or component type
    Blind cover
    device presentation
    With fixing frame
    colour tint
    Mercury
    provided equipment
    Screws
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    fixing mode
    Screw
    material
    Aluminium
    surface finish
    Aluminium
    embedding depth
    18 mm
    projecting depth
    7 mm
    width
    120 mm
    height
    80 mm
    depth
    25 mm
    net weight
    0.052 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /