Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYAECPFLACA18 Image

NSYAECPFLACA18

Green premium brand logo
Schneider Electric NSYAECPFLACA18 Image
NSYAECPFLACA18
Green premium brand logo

Set of 6 cables grippers D18 for FLA membranes.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable clamp
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial S3D compact enclosure
    Spacial CRN compact enclosure
    Spacial SF suitable enclosure
    quantity per set
    Set of 6
    Complementary
    mounting support
    Membrane
    material
    PA6
    Total cable entry number
    1
    cable entry number
    1 x 9…11 mm
    height
    25 mm
    width
    70 mm
    depth
    140 mm
    cable outer diameter
    18 mm
    net weight
    0.02 kg
    Environment
    ambient air temperature for operation
    -40…85 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAECPFLACA18 : NSYAECPFLACA18_ROHS_CHINA_DECLARATION
    Description
    NSYAECPFLACA18_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYAECPFLACA18_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAECPFLACA18 : NSYAECPFLACA18_ROHS_DECLARATION
    Description
    NSYAECPFLACA18_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYAECPFLACA18_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAECPFLACA18 : NSYAECPFLACA18_REACH_DECLARATION
    Description
    NSYAECPFLACA18_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NSYAECPFLACA18_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /