Welcome to the Schneider Electric corporate Website

Select your location

View all   Outdoor heavy duty
Schneider Electric NSYAEDH120S3HD Image

NSYAEDH120S3HD

Schneider Electric NSYAEDH120S3HD Image
NSYAEDH120S3HD

Spacial S3HD - hinge

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Hinge
    Application
    Heavy duty
    mounting location
    Door and enclosure
    range compatibility
    Spacial S3HD S3HD door
    device composition
    1 x hinge
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    colour
    Silver
    fixing mode
    By screws - screw type M6
    operating angle
    120 °
    net weight
    0.031 kg
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDH120S3HD : Spacial S3HD - hinge
    Description
    Spacial S3HD - hinge
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Spacial S3HD - hinge
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /