Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial S3D
Schneider Electric NSYAEDL1242K31 Image

NSYAEDL1242K31

Green premium brand logo
Schneider Electric NSYAEDL1242K31 Image
NSYAEDL1242K31
Green premium brand logo

Locking system for enclosure Spacial S3D 6G - 1-point closure - universal 1242E

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    range of product
    Spacial S3D
    accessory / separate part category
    Locking accessory
    product or component type
    Locking system
    device application
    Seismic
    Nuclear
    Complementary
    range compatibility
    Spacial S3D 6G K3
    Spacial S3D 6G
    enclosure nominal height
    400 mm
    600 mm
    300 mm
    lock type
    1-point closure
    type of keylock
    Universal
    key number
    1242E
    mounting support
    Enclosure door
    quantity per set
    Set of 1
    material
    Zamak
    net weight
    0.00062 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDL1242K31 : NSYAEDL1242K31_ROHS_CHINA_DECLARATION
    Description
    NSYAEDL1242K31_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    NSYAEDL1242K31_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDL1242K31 : NSYAEDL1242K31_ROHS_DECLARATION
    Description
    NSYAEDL1242K31_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    NSYAEDL1242K31_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDL1242K31 : NSYAEDL1242K31_REACH_DECLARATION
    Description
    NSYAEDL1242K31_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    NSYAEDL1242K31_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /