Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYAEDL2131S3D Image

NSYAEDL2131S3D

Green premium brand logo
Schneider Electric NSYAEDL2131S3D Image
NSYAEDL2131S3D
Green premium brand logo

Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Locking accessory
    product or component type
    Handle
    Application
    Multi-purpose
    mounting support
    Direct mounting on standard lock
    product compatibility
    S3D enclosure
    range compatibility
    Spacial S3D
    device composition
    1 cylindrical barrel
    2 key
    1 handle with key lock
    Complementary
    quantity per set
    Set of 1
    material
    Handle: PA + TES
    Key lock: zamak + steel
    Cylindrical barrel: zamak + PA (polyamide)
    lock type
    Key lock
    type of keylock
    Cylinder
    key number
    2131A
    net weight
    0.04 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDL2131S3D : Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    Description
    Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDL2131S3D : Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    Description
    Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDL2131S3D : Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    Description
    Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Key handle with key 2131A for Spacial S3D encl, attractive and ergonomic design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /