Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CA
Schneider Electric NSYCAF125T Image

NSYCAF125T

Schneider Electric NSYCAF125T Image
NSYCAF125T

Fine filter G3 for outlet grille or fan cut-out 125x125mm ext dim 170x150mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Filter
    range compatibility
    ClimaSys CV
    Prisma P
    accessory / separate part category
    Thermal management accessory
    Complementary
    mounting location
    Between enclosure and outlet grille
    accessory / separate part destination
    Outlet grille 170 x 150 mm
    quantity per set
    Set of 5
    material
    Synthetic material
    Suitable for
    125 x 125 mm cut-out
    width
    114 mm cut-out:
    height
    114 mm cut-out:
    thickness
    8 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4 g
    Package 1 Height
    9 cm
    Package 1 width
    11 cm
    Package 1 Length
    11 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    prp.document.label.format zip
    Size 56.5 MB
    Date 2/1/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAF125T : NSYCAF125T_ROHS_CHINA_DECLARATION
    Description
    NSYCAF125T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NSYCAF125T_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 81 KB
    Date 2/17/11
    prp.document.label.format pdf
    Size 107.1 KB
    Date 2/17/11
    prp.document.label.format pdf
    Size 114.7 KB
    Date 2/17/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAF125T : NSYCAF125T_ROHS_DECLARATION
    Description
    NSYCAF125T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NSYCAF125T_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 159 KB
    Date 9/22/11
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version v8.1.6.1)
    Description
    Thermal Calculation Software
    prp.document.label.format zip
    Size 150.8 MB
    Date 2/28/20
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.