Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CA
Schneider Electric NSYCAF130X110X Image

NSYCAF130X110X

Schneider Electric NSYCAF130X110X Image
NSYCAF130X110X

Anti-insect filter in stainless steel for ref NSYCAG130x110LM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Filter
    range compatibility
    ClimaSys CV
    accessory / separate part category
    Thermal management accessory
    Complementary
    mounting location
    Between enclosure and metal louvre
    accessory / separate part destination
    Squared metal louvre plate 160 x 160 mm
    quantity per set
    Set of 1
    material
    Stainless steel 304
    width
    133 mm external:
    height
    158 mm external:
    thickness
    0.6 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English5
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Size zip
    Size 56.5 MB
    Date 2/1/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Catalogue ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Size zip
    Size 56.8 MB
    Date 2/1/17
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Catálogo ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    Size zip
    Size 57.5 MB
    Date 2/1/17
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    Description
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    Description
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    Description
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Anti-insect filter in stainless steel for ref NSYCAG130x110LM
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.3)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 10/28/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /