Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CC
Schneider Electric NSYCCFSBRKIT92 Image

NSYCCFSBRKIT92

Schneider Electric NSYCCFSBRKIT92 Image
NSYCCFSBRKIT92

ClimaSys - CSVS kit 92x92mm for Brownfield conversion

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CC
    product or component type
    Reliable ventilation and filter function kit
    device application
    Complete package for ClimaSys digitalized fan and filter
    For standard architecture (fan bottom and grille on top)
    Dedicated to be applied on existing installations
    range compatibility
    Spacial
    Thalassa
    Complementary
    type of packing
    Consumer packaging
    type of cable
    For communication between sensor and controller: 2 twisted pair cables - 0.5 m
    rated voltage
    90…240 V AC 50/60 Hz
    device composition
    2 x cover smoked black
    2 x G2 smart filter
    2 x dust sensor
    1 x filterstat controller 230 V AC
    1 x RPM sensor
    1 x sticker support tool
    10 x stickers
    3 x cable
    1 x flap retainer
    cut-out dimensions
    92 x 92 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 204.1 MB
    Date 6/13/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.9 MB
    Date 3/28/19
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 9.3 MB
    Date 3/28/19
    Files in document
    pdf
    3 MB
    pdf
    6.3 MB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCCFSBRKIT92_ROHS_DECLARATION
    Description
    NSYCCFSBRKIT92_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    NSYCCFSBRKIT92_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCCFSBRKIT92_REACH_DECLARATION
    Description
    NSYCCFSBRKIT92_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    NSYCCFSBRKIT92_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCCFSBRKIT92_ROHS_CHINA_DECLARATION
    Description
    NSYCCFSBRKIT92_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    NSYCCFSBRKIT92_ROHS_CHINA_DECLARATION
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.9 MB
    Date 7/3/19
    Size pdf
    Size 567.3 KB
    Date 3/28/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /