Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric NSYCD2M2525 Image
Discontinued

NSYCD2M2525

Green premium brand logo
Schneider Electric NSYCD2M2525 Image
Discontinued
NSYCD2M2525
Green premium brand logo

Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.

Show more characteristics
NSYCD2M2525 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cable duct
    range compatibility
    Thalassa PLS
    Thalassa PLA
    Thalassa PLM
    Spacial SBM
    Spacial S3D
    Spacial S3CM
    Spacial CRN
    Application
    Multi-purpose
    device composition
    1 cable duct
    1 cover
    quantity per set
    Set of 24
    Complementary
    material
    PVC (polyvinyl chloride)
    colour
    Grey (RAL 7030)
    length
    2000 mm
    height
    25 mm
    width
    25 mm
    Environment
    environmental characteristic
    Slotted trunking; Requirements and tests conforming to VDE 0660-506
    Slotted trunkings for switchgear assemblies conforming to DIN 43659
    fire resistance
    960 °C conforming to IEC 60695-2-1/1
    960 °C conforming to UL94 (material V0)
    ambient air temperature for operation
    -5…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCD2M2525 : Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.
    Description
    Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCD2M2525 : Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.
    Description
    Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Cable ducting with cover, RAL 7030, H25xW25mm, length 2m. Packaging unit: 48.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.