Welcome to the Schneider Electric corporate Website

Select your location

View all Spacial SM
Schneider Electric NSYCFP100 Image

NSYCFP100

Green premium brand logo
Schneider Electric NSYCFP100 Image
NSYCFP100
Green premium brand logo

Spacial lower cable guide cross rail - 1000 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Category
    Cabling accessory
    product or component type
    Cable guide
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    Complementary
    mounting location
    On structure of enclosure
    range compatibility
    Spacial SF
    Spacial SM
    Spacial SFX
    Spacial SMX
    device composition
    fixing elements
    1 rail
    quantity per set
    Set of 1
    material
    Galvanised steel
    adjustment
    Adjustable in depth every 25 mm
    fixing center
    950 mm
    width
    1000 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCFP100 : Spacial lower cable guide cross rail - 1000 mm
    Description
    Spacial lower cable guide cross rail - 1000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Spacial lower cable guide cross rail - 1000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCFP100 : Spacial lower cable guide cross rail - 1000 mm
    Description
    Spacial lower cable guide cross rail - 1000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Spacial lower cable guide cross rail - 1000 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCFP100 : Spacial lower cable guide cross rail - 1000 mm
    Description
    Spacial lower cable guide cross rail - 1000 mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Spacial lower cable guide cross rail - 1000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /