Welcome to the Schneider Electric corporate Website

Select your location

View all   HMI enclosures
Schneider Electric NSYCMT5020 Image

NSYCMT5020

Green premium brand logo
Schneider Electric NSYCMT5020 Image
NSYCMT5020
Green premium brand logo

Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Cable management accessory
    product or component type
    Tube
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between fixing supports and fittings
    mounting support
    Fitting
    Fixing on support
    Fixings on enclosure
    range compatibility
    Spacial S3CM
    device composition
    1 tube
    quantity per set
    Set of 1
    Complementary
    material
    Extruded steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    Direct fixing - on fixing supports and fittings location
    permanent permissible load
    0 kg
    linear load
    6.5 kg/m
    length
    2000 mm
    height
    2000 mm
    width
    50 mm
    thickness
    4 mm
    net weight
    14 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMT5020 : Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    Description
    Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMT5020 : Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    Description
    Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCMT5020 : Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    Description
    Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Tubes, square 50 mm, length: 2m. For SPACIAL S3CM HMI encl.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /