Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CU
Schneider Electric NSYCUSP0044 Image

NSYCUSP0044

Schneider Electric NSYCUSP0044 Image
NSYCUSP0044

Fans for cool unit side 600-1K6 - top 800-1K2 / exch AA 36-50W/T - AW 1K6

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ClimaSys
    product or component type
    Fan
    product destination
    Exchanger 36 W
    Exchanger 50 W
    Exchanger 1800 W
    Evaporator for side-mounting cooling unit 1200 W
    Evaporator for side-mounting cooling unit 1600 W
    Condenser for side-mounting cooling unit 600 W
    Condenser for side-mounting cooling unit 800 W
    Condenser for side-mounting cooling unit 1000 W
    Evaporator for top-mounting cooling unit 800 W
    Evaporator for top-mounting cooling unit 1200 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /