Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CE
Schneider Electric NSYCUSP0114 Image

NSYCUSP0114

Schneider Electric NSYCUSP0114 Image
NSYCUSP0114

Mounting Kit for air-water heat exchangers 1000 to 2500W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ClimaSys
    product or component type
    Mounting kit
    product destination
    Exchanger 1000 W
    Exchanger 1800 W
    Exchanger 2500 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    50.000 mm
    Package 1 width
    290.000 mm
    Package 1 Length
    360.000 mm
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.