Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SDB
Schneider Electric NSYDBN3530 Image
Discontinued

NSYDBN3530

Schneider Electric NSYDBN3530 Image
Discontinued
NSYDBN3530

Metal industrial box - low plain cover - H357xW307xD136 - IP55 - grey

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Spacial SDB
    device application
    Multi-purpose
    product or component type
    Junction box
    enclosure type
    Empty enclosure
    type of front cover
    Low plain cover
    colour
    Light grey (RAL 7035)
    Complementary
    enclosure nominal height
    357 mm
    enclosure nominal width
    307 mm
    enclosure nominal depth
    136 mm
    enclosure mounting
    Wall mounted
    device composition
    1 body
    1 cover
    1 cover screw
    cover fixing
    Screw
    material
    Steel
    surface finish
    Epoxy-polyester powder
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /