Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYDPLM64TG Image

NSYDPLM64TG

Green premium brand logo
Schneider Electric NSYDPLM64TG Image
NSYDPLM64TG
Green premium brand logo

Glazed door for PLM64T wihtout locking

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Thalassa PLM
    device composition
    1 door
    quantity per set
    Set of 1
    Complementary
    material
    Door: polyester reinforced with fibreglass
    colour
    Door: grey (RAL 7035)
    door type
    Glazed
    door opening side
    Right (180 °)
    Left
    maximum load
    50 kg/m²
    height
    647 mm
    width
    436 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM64TG : Glazed door for PLM64T wihtout locking
    Description
    Glazed door for PLM64T wihtout locking
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Glazed door for PLM64T wihtout locking
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM64TG : Glazed door for PLM64T wihtout locking
    Description
    Glazed door for PLM64T wihtout locking
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Glazed door for PLM64T wihtout locking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM64TG : Glazed door for PLM64T wihtout locking
    Description
    Glazed door for PLM64T wihtout locking
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Glazed door for PLM64T wihtout locking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /