Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYDS3D86L Image

NSYDS3D86L

Green premium brand logo
Schneider Electric NSYDS3D86L Image
NSYDS3D86L
Green premium brand logo

Plain left door Spacial S3D H800xW600 RAL 7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Left door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial S3D
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Textured epoxy polyester
    lock type
    Lock 3 mm double bar
    number of locks
    1
    door type
    Plain
    door opening side
    Reversible (120 °)
    maximum load
    50 kg/m²
    height
    800 mm nominal:
    width
    600 mm nominal:
    net weight
    5.94 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3D86L : Plain left door Spacial S3D H800xW600 RAL 7035
    Description
    Plain left door Spacial S3D H800xW600 RAL 7035
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Plain left door Spacial S3D H800xW600 RAL 7035
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3D86L : Plain left door Spacial S3D H800xW600 RAL 7035
    Description
    Plain left door Spacial S3D H800xW600 RAL 7035
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Plain left door Spacial S3D H800xW600 RAL 7035
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3D86L : Plain left door Spacial S3D H800xW600 RAL 7035
    Description
    Plain left door Spacial S3D H800xW600 RAL 7035
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Plain left door Spacial S3D H800xW600 RAL 7035
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /