Welcome to the Schneider Electric corporate Website

Select your location

View all   Outdoor heavy duty
Schneider Electric NSYDS3HD43 Image

NSYDS3HD43

Schneider Electric NSYDS3HD43 Image
NSYDS3HD43

Door for wall mounting enclosure Spacial S3HD - 400x300 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Heavy duty
    For enclosure nominal dimensions
    400 mmW: 300 mm
    mounting location
    Front
    range compatibility
    Spacial S3HD compact enclosure
    device composition
    1 door
    2 hinges
    1 lock with 3 mm double bar insert
    quantity per set
    Set of 1
    Complementary
    material
    Door: steel with anti-corrosive coating
    colour
    Grey (RAL 7035)
    surface finish
    Polyester powder
    lock type
    Lock 3 mm double bar
    number of locks
    1
    door type
    Plain
    door opening side
    Reversible (120 °)
    maximum load
    200 kg
    height
    400 mm nominal:
    width
    300 mm nominal:
    thickness
    1.5 mm
    net weight
    1.485 kg
    Environment
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Corrosion resistance C4H conforming to ISO 12944: 1999
    UV resistant conforming to IEC 62208
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3HD43 : Door for wall mounting enclosure Spacial S3HD - 400x300 mm
    Description
    Door for wall mounting enclosure Spacial S3HD - 400x300 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Door for wall mounting enclosure Spacial S3HD - 400x300 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /