Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYDSDF16L Image
Discontinued

NSYDSDF16L

Schneider Electric NSYDSDF16L Image
Discontinued
NSYDSDF16L

Frontal left door W1600mm for SD control desk with console

Show more characteristics
NSYDSDF16L has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Left door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial SD
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    door type
    Plain
    door opening side
    Left (120 °)
    height
    830 mm real:
    depth
    35 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDSDF16L : Frontal left door W1600mm for SD control desk with console
    Description
    Frontal left door W1600mm for SD control desk with console
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Frontal left door W1600mm for SD control desk with console
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /