Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYDSDX8 Image
Discontinued

NSYDSDX8

Schneider Electric NSYDSDX8 Image
Discontinued
NSYDSDX8

Frontal door for SDX 800mm

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial SDX
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: stainless steel 304L
    surface finish
    Scotch-Brite® brushed
    lock type
    Lock 3 mm double bar
    number of locks
    2
    door type
    Plain
    door opening side
    Reversible (120 °)
    height
    815 mm real:
    width
    743 mm nominal:
    depth
    50 mm
    net weight
    10.488 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /