Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYEC128 Image

NSYEC128

Green premium brand logo
Schneider Electric NSYEC128 Image
NSYEC128
Green premium brand logo

Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    cable entry
    Plain
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    30 mm
    width
    1200 mm nominal:
    1016 mm useful:
    depth
    800 mm nominal:
    715 mm real:
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Description
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Description
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Description
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Spacial SF plain cable gland plate - fixed by clips - 1200x800 mm
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /