Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric NSYLZ35140 Image
Discontinued

NSYLZ35140

Schneider Electric NSYLZ35140 Image
Discontinued
NSYLZ35140

Adjustable cable tie 140x3.6 white . Polyamide 6/6. Composition: 1000 units.

Show more characteristics
NSYLZ35140 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cable tie
    Application
    Multi-purpose
    device composition
    1 cable tie
    quantity per set
    Set of 1000
    Complementary
    mounting support
    Cable ties fixing supports
    material
    Colourless polyamide 6/6
    length
    140 mm
    width
    3.6 mm
    Environment
    fire resistance
    650 °C conforming to UL 94 V2
    environmental characteristic
    Not sensitive to engine oil, greases, oil products, etc
    Good resistance to bases and organic acids, chlorinated solvent
    Not resistant to phenol
    maximum tightening diameter
    33 mm
    minimum pulling resistance
    13.6 Ohm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.