Welcome to the Schneider Electric corporate Website

Select your location

View all Spacial CRN
Schneider Electric NSYMM86WH Image

NSYMM86WH

Green premium brand logo
Schneider Electric NSYMM86WH Image
NSYMM86WH
Green premium brand logo

Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    mounting location
    Step slide
    Direct fixing on backstuds
    mounting plate description
    Plain
    range compatibility
    Spacial S3DC
    Spacial S3DCD
    application market
    Only US market
    quantity per set
    Set of 1
    material
    Galvanised steel
    colour
    White
    surface finish
    Epoxy-polyester powder
    Complementary
    fixing mode
    Screwed on backstuds - screw type M8
    By fixing element
    permanent permissible load
    135 kg
    height
    750 mm
    width
    550 mm
    depth
    125 mm
    thickness
    25 mm
    net weight
    81 kg
    variant particularity
    With enclosures H800 x W1200
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM86WH : Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Description
    Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM86WH : Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Description
    Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM86WH : Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Description
    Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Mounting plate - enclosure H800xW600mm - polyester powder over galvanised sheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /